46VC1200 SPIDER 9.4412 9.4440,2.205X1.26-product-details

46VC1200 SPIDER 9.4412 9.4440,2.205X1.26

509708-0107


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Maximum speed rpm600
Product height in61.000
Product height mm1549.400
Product length in61.000
Product length mm1549.400
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in11.125
Product width mm282.575
Sub brandAIRFLEXAirflex