46VC1200 SPDR 9.8375 9.8401  1880Nr-product-details

46VC1200 SPDR 9.8375 9.8401 1880Nr

509708-0108


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Maximum speed rpm600
Product height in61.000
Product height mm1549.400
Product length in61.000
Product length mm1549.400
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in11.125
Product width mm282.575
Sub brandAIRFLEXAirflex