Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
509708-0110
SPIDER, 46VC1200 9.8375/9.8401 56X32
509708-0110
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
509708-0110
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
61.000
Product height mm
1549.400
Product length in
61.000
Product length mm
1549.400
Product width in
11.125
Product width mm
282.575
Sub brand
AIRFLEX
Airflex