RIM-CLUTCH, 60VC1600 4VH
510629
Tools510629 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 77.000 |
| Product height mm | 1955.800 |
| Product length in | 77.000 |
| Product length mm | 1955.800 |
| Product width in | 17.000 |
| Product width mm | 431.800 |
| Sub brand | Airflex |