60VC1600 RIM, LESS VH
510629-01
Tools510629-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 77.000 |
| Product height mm | 1955.800 |
| Product length in | 77.000 |
| Product length mm | 1955.800 |
| Product Material | Carbon Steel |
| Product width in | 17.000 |
| Product width mm | 431.8 |
| Sub brand | Airflex |