60VC1600 RIM FAB
510630
Tools510630 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 78.500 |
| Product height mm | 1993.900 |
| Product length in | 78.500 |
| Product length mm | 1993.900 |
| Product Material | Carbon Steel |
| Product width in | 17.500 |
| Product width mm | 444.5 |
| Sub brand | Airflex |