52VC1200 INT FLG DR ABS
510678-02
Tools510678-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 52.000 |
| Product height mm | 1320.800 |
| Product length in | 52.000 |
| Product length mm | 1320.800 |
| Product Material | Gray Cast Iron |
| Product width in | 12.750 |
| Product width mm | 323.85 |
| Sub brand | Airflex |