66VC1600 VENT HUB CSTG-product-details

66VC1600 VENT HUB CSTG

510765-03


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Package contentsHub Casting
Product height in52.530
Product height mm1334.262
Product length in52.530
Product length mm1334.262
Product MaterialGray Cast Iron
Product width in24.750
Product width mm628.65
Sub brandAirflex