Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Flange Drum Casting |
| Product height in | 67.670 |
| Product height mm | 1718.818 |
| Product length in | 67.670 |
| Product length mm | 1718.818 |
| Product Material | Gray Cast Iron |
| Product width in | 19.030 |
| Product width mm | 483.362 |
| Sub brand | Airflex |