Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 77.750 |
| Product height mm | 1974.850 |
| Product length in | 77.750 |
| Product length mm | 1974.850 |
| Product Material | Gray Cast Iron |
| Product width in | 24.125 |
| Product width mm | 612.775 |
| Sub brand | Airflex |
