52VC1200 BUTT END TUBE 4
510847
Tools510847 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 61.500 |
| Product height mm | 1562.100 |
| Product length in | 61.500 |
| Product length mm | 1562.100 |
| Product Material | Neoprene |
| Product width in | 12.310 |
| Product width mm | 312.674 |
| Sub brand | Airflex |