Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Counter Weight |
| Product height in | 2.750 |
| Product height mm | 69.850 |
| Product length in | 16.000 |
| Product length mm | 406.400 |
| Product Material | Carbon Steel |
| Product width in | 0.500 |
| Product width mm | 12.7 |
| Sub brand | Airflex |