Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
511348
TUBE-RUBBER , 60VC1600 CONTINUOUS
511348
Where to buy
Export PDF
Tools
Add to comparison
511348
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
68.670
Product height mm
1744.218
Product length in
16.500
Product length mm
419.100
Product width in
68.670
Product width mm
1744.218
Sub brand
AIRFLEX
Airflex