60VC1600 BUTT END TUBE 4
511349
Tools511349 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 68.670 |
| Product height mm | 1744.218 |
| Product length in | 68.670 |
| Product length mm | 1744.218 |
| Product Material | Neoprene |
| Product width in | 16.500 |
| Product width mm | 419.100 |
| Sub brand | Airflex |