Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
511350
TUBE-RUBBER , 66VC1600 CONTINUOUS
511350
Where to buy
Export PDF
Tools
Add to comparison
511350
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
74.810
Product height mm
1900.174
Product length in
74.810
Product length mm
1900.174
Product width in
16.500
Product width mm
419.100
Sub brand
AIRFLEX
Airflex