Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
511640
FRICTION SHOE ASSY, 38VC1200 146500CR
511640
Where to buy
Export PDF
Tools
Add to comparison
511640
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.566
Product height mm
65.176
Product length in
11.170
Product length mm
283.718
Product width in
12.938
Product width mm
328.625
Sub brand
AIRFLEX
Airflex