Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
511641
FRICTION BLOCK, 42VC1200 146237AH
511641
Tools
Add to comparison
Add to comparison
511641
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.600
Product height mm
15.240
Product length in
9.250
Product length mm
234.950
Product width in
12.000
Product width mm
304.800
Sub brand
AIRFLEX
Airflex