Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
511642
FRICTION SHOE ASSY, 42VC1200 146500CS
511642
Where to buy
Export PDF
Tools
Add to comparison
511642
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.428
Product height mm
61.671
Product length in
10.450
Product length mm
265.430
Product width in
12.938
Product width mm
328.625
Sub brand
AIRFLEX
Airflex