Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
511644
FRICTION SHOE ASSY, 51VC1600 146500CW
511644
Tools
Add to comparison
Add to comparison
511644
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
3.140
Product height mm
79.756
Product length in
9.980
Product length mm
253.492
Product width in
16.875
Product width mm
428.625
Sub brand
Airflex