60VC1600 & 66VC1600 FRIC
511645
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.672 |
| Product height mm | | 17.069 |
| Product length in | | 9.250 |
| Product length mm | | 234.950 |
| Product width in | | 7.560 |
| Product width mm | | 192.024 |
| Sub brand | AIRFLEX | Airflex |