Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
511646
60-66VC1600 FSA NON-ASBE KIT 146500CX/CY
511646
Where to buy
Export PDF
Tools
Add to comparison
511646
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.172
Product height mm
80.569
Product length in
10.330
Product length mm
262.382
Product width in
16.890
Product width mm
429.006
Sub brand
AIRFLEX
Airflex