10CB300 SP SPLIT R&T
512144
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 15.373 |
| Product height mm | 390.474 |
| Product length in | 15.373 |
| Product length mm | 390.474 |
| Product width in | 4.125 |
| Product width mm | 104.775 |
| Sub brand | Airflex |