40.000 REV DR FOR CM EL
512244
Tools512244 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 40.000 |
| Product height mm | 1016.000 |
| Product length in | 40.000 |
| Product length mm | 1016.000 |
| Product Material | Carbon Steel |
| Product width in | 6.500 |
| Product width mm | 165.1 |
| Sub brand | Airflex |