30.000 FWD DR FOR CM EL
512349
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 30.000 |
| Product height mm | | 762.000 |
| Product length in | | 30.000 |
| Product length mm | | 762.000 |
| Product width in | | 5.500 |
| Product width mm | | 139.7 |
| Sub brand | AIRFLEX | Airflex |