51VC1600 SPDR W/SPL PAIN
512588
Tools512588 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 57.750 |
| Product height mm | 1466.850 |
| Product length in | 57.750 |
| Product length mm | 1466.850 |
| Product Material | Ductile Iron |
| Product width in | 20.125 |
| Product width mm | 511.175 |
| Sub brand | Airflex |