Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
513431-0001
38VC1200 DL SPDR 8.500 8.505 ROUGH BORE
513431-0001
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Clutch brake application
Pressure set
Clutch brake type
VC
Configuration
Single application
Friction width
12 inch
Item type
Clutch
Size
38
Sub brand
Airflex
Torque at 75 psi lb-in
850000