Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
513431-0101
SPIDER, 38VC1200 DL 10.6299/10.6319
513431-0101
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
513431-0101
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
50.000
Product height mm
1270.000
Product length in
50.000
Product length mm
1270.000
Product width in
13.125
Product width mm
333.375
Sub brand
AIRFLEX
Airflex