Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | INTEGRAL DRUM CASTING | Integral Drum Casting |
| Product height in | 12.170 | |
| Product height mm | 309.118 | |
| Product length in | 12.170 | |
| Product length mm | 309.118 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 13.620 | |
| Product width mm | 345.948 | |
| Sub brand | AIRFLEX | Airflex |