38VC1200 SIDE PLATE BLAN
514094-01
Tools514094-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 49.940 |
| Product height mm | 1268.476 |
| Product length in | 49.940 |
| Product length mm | 1268.476 |
| Product Material | Carbon Steel |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Sub brand | Airflex |