Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | FRICTION SHOE ASSEMBLY | Friction Shoe Assembly |
| Product height in | 3.220 | |
| Product height mm | 81.788 | |
| Product length in | 9.970 | |
| Product length mm | 253.238 | |
| Product Material | ALUMINUM | Aluminum |
| Product width in | 16.891 | |
| Product width mm | 429.031 | |
| Sub brand | AIRFLEX | Airflex |