51VC1600 BACKING PL ANNO
514150
Tools514150 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.468 |
| Product height mm | 62.687 |
| Product length in | 9.970 |
| Product length mm | 253.238 |
| Product Material | Aluminum |
| Product width in | 16.891 |
| Product width mm | 429.031 |
| Sub brand | Airflex |