Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Spider Casting |
| Product height in | 83.860 |
| Product height mm | 2130.044 |
| Product length in | 83.860 |
| Product length mm | 2130.044 |
| Product Material | Gray Cast Iron |
| Product width in | 22.120 |
| Product width mm | 561.848 |
| Sub brand | Airflex |