66VC1600 DL SPDR 18.25 ROUGH BORE-product-details

66VC1600 DL SPDR 18.25 ROUGH BORE

514261-0112


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in82.500
Product height mm2095.500
Product length in82.500
Product length mm2095.500
Product MaterialGray Cast Iron
Product width in25.625
Product width mm650.875
Sub brandAirflex