Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 66.000 | |
| Product height mm | 1676.400 | |
| Product length in | 82.500 | |
| Product length mm | 2095.500 | |
| Product width in | 25.600 | |
| Product width mm | 650.24 | |
| Sub brand | AIRFLEX | Airflex |
