Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCMCM
ConfigurationSINGLE ELEMENTSingle element
Friction width4.75 INCH4.75 inch
Item typeCLUTCHClutch
Product height in34.750
Product height mm882.650
Product length in34.750
Product length mm882.650
Product width in6.929
Product width mm175.997
Size2626
Sub brandAIRFLEXAirflex