Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | CM | CM |
| Configuration | SINGLE ELEMENT | Single element |
| Friction width | 4.75 INCH | 4.75 inch |
| Item type | CLUTCH | Clutch |
| Product height in | 34.750 | |
| Product height mm | 882.650 | |
| Product length in | 34.750 | |
| Product length mm | 882.650 | |
| Product width in | 6.929 | |
| Product width mm | 175.997 | |
| Size | 26 | 26 |
| Sub brand | AIRFLEX | Airflex |