Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCMCM
ConfigurationSINGLE ELEMENTSingle element
Friction width5 INCH5 inch
Item typeCLUTCHClutch
Product height in39.375
Product height mm1000.125
Product length in39.375
Product length mm1000.125
Product width in7.179
Product width mm182.347
Size3030
Sub brandAIRFLEXAirflex