Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
514456-02
RIM AND TUBE-CLUTCH, 35CM
514456-02
Tools
Add to comparison
Add to comparison
514456-02
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
45.875
Product height mm
1165.225
Product length in
45.875
Product length mm
1165.225
Product width in
7.679
Product width mm
195.047
Sub brand
AIRFLEX
Airflex