Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | CM |
| Configuration | Single element |
| Item type | Clutch |
| Product height in | 51.375 |
| Product height mm | 1304.925 |
| Product length in | 51.375 |
| Product length mm | 1304.925 |
| Product width in | 8.437 |
| Product width mm | 214.3 |
| Size | 40 |
| Sub brand | Airflex |
