Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 2.480 |
| Product height mm | 62.992 |
| Product length in | 10.450 |
| Product length mm | 265.430 |
| Product Material | Aluminum |
| Product width in | 12.938 |
| Product width mm | 328.625 |
| Sub brand | Airflex |