52VC1200 DL DR ABS
514601-01
Tools514601-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 52.000 |
| Product height mm | 1320.800 |
| Product length in | 52.000 |
| Product length mm | 1320.800 |
| Product Material | Ductile Iron |
| Product width in | 27.500 |
| Product width mm | 698.5 |
| Sub brand | Airflex |