28VC1000 ADAPTER PLATE
514716
Tools514716 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 38.630 |
| Product height mm | 981.202 |
| Product length in | 38.630 |
| Product length mm | 981.202 |
| Product Material | Steel |
| Product width in | 1.500 |
| Product width mm | 38.1 |
| Sub brand | Airflex |