Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Single application |
| Friction width | 16 inch |
| Item type | Clutch |
| Maximum speed RPM | 480 |
| Product height in | 82.500 |
| Product height mm | 2095.500 |
| Product length in | 82.500 |
| Product length mm | 2095.500 |
| Product width in | 18.710 |
| Product width mm | 475.234 |
| Size | 66 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 4375000 |