Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 61.000 |
| Product height mm | | 1549.400 |
| Product length in | | 61.000 |
| Product length mm | | 1549.400 |
| Product width in | | 17.125 |
| Product width mm | | 434.975 |
| Sub brand | AIRFLEX | Airflex |