Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
515140
SIDE PLATE-CLUTCH, 76VC1600
515140
Tools
Add to comparison
Add to comparison
515140
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
92.123
Product height mm
2339.924
Product length in
92.123
Product length mm
2339.924
Product width in
0.750
Product width mm
19.050
Sub brand
AIRFLEX
Airflex