Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 84.810 |
| Product height mm | | 2154.174 |
| Product length in | | 84.810 |
| Product length mm | | 2154.174 |
| Product width in | | 16.700 |
| Product width mm | | 424.180 |
| Sub brand | AIRFLEX | Airflex |