76VC1600 FRICTION BLK
515145
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.594 |
| Product height mm | | 15.088 |
| Product length in | | 9.250 |
| Product length mm | | 234.950 |
| Product width in | | 7.560 |
| Product width mm | | 192.024 |
| Sub brand | AIRFLEX | Airflex |