76VC1600 V HUB CST 16.25-18.749 8865 LB-product-details

76VC1600 V HUB CST 16.25-18.749 8865 LB

515146-01


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Package contentsHUB CASTINGHub Casting
Product height in62.690
Product height mm1592.326
Product length in62.690
Product length mm1592.326
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in27.920
Product width mm709.168
Sub brandAIRFLEXAirflex