Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
515147-0105
HUB, 76VC1600 18.8913/18.8963 100X75
515147-0105
Tools
Add to comparison
Add to comparison
515147-0105
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
61.500
Product height mm
1562.100
Product length in
61.500
Product length mm
1562.100
Product width in
27.000
Product width mm
685.800
Sub brand
AIRFLEX
Airflex