Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
515148
CASTING-DRUM, 76VC1600 INT FLG
515148
Where to buy
Export PDF
Tools
Add to comparison
515148
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
77.760
Product height mm
1975.104
Product length in
77.760
Product length mm
1975.104
Product width in
19.280
Product width mm
489.712
Sub brand
AIRFLEX
Airflex